??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1222462 - UCS CCD 3001
Bill of material
PHOENIX CONTACT 1222462
MANUID
Product number of the Manufacturer
1222462
DESCSHORT
Short Description
Corner inlay
DESCLONG
Long Description
Universal housings, including flat screws and screws for PCB mounting, width: 16.2 mm
MANUTYPEDESC
Manufacturer Type Description
UCS CCD 3001
PREVIEW
Preview
INTNO
International product number
4063151311865
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAG975
degree of protection
IP40
BAF016
width
16.200 mm
BAA020
height
16.200 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
red
AAF040
net weight
0.008 kg
BAB577
depth
27.050 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151311865
AAW338
Manufacturer product designation
Corner inlay
AAU734
Manufacturer product description
Corner inlay for UCS housings with integrated screw boss; material: polyamide; color: red, similar to RAL 3001
AAO057
Product type
UCS CCD 3001
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink