??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1223-22 - Conc. const. univ. install. housing
Bill of material
1223-22
CNSORDERNO
Order Number
1223-22
LOD
LOD Level
BZ
Description
Conc. const. univ. install. housing, 90 x 90 x 70 mm, with mineral fibreboard
L
Length
90 mm
B
Width
90 mm
T
Depth
70 mm
EO
Example of application
40 x 40 mm
GET
Device installation depth
60 mm
DS
Ceiling thickness
>= 140 mm
WS
Wall thickness
>= 110 mm
CNSEAN
EAN-Code
4013456490017
CNSMASSEXACT
Individual net weight
119.500 g
CNSVOLUMEEXACT
Single volume
0.878 L
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext