??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1224119 - ME-IO 18,8 LC 8U 2RJ45 7035
Bill of material
PHOENIX CONTACT 1224119
MANUID
Product number of the Manufacturer
1224119
DESCSHORT
Short Description
Housing cover
DESCLONG
Long Description
DIN rail housing, 8U L-design with function cutout for 2x RJ45, Housing cover, width: 20.94 mm, height: 114.1 mm, depth: 30.1 mm, color: light grey (7035)
MANUTYPEDESC
Manufacturer Type Description
ME-IO 18,8 LC 8U 2RJ45 7035
PREVIEW
Preview
INTNO
International product number
4063151315122
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAG975
degree of protection
IP20
BAF016
width
20.940 mm
BAA020
height
114.100 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.006 kg
BAB577
depth
30.100 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151315122
AAW338
Manufacturer product designation
Housing cover
AAU734
Manufacturer product description
DIN rail housing, 8U L-design with function cutout for 2x RJ45, Housing cover, width: 20.94 mm, height: 114.1 mm, depth: 30.1 mm, color: light grey (7035)
AAO057
Product type
ME-IO 18,8 LC 8U 2RJ45 7035
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
30
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink