??
Catalog navigation
Download CAD models
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
12245 - B-RD 250K-FA
Bill of material
12245
B_RD_250K_FA
B-RD 250K-FA
MANUID
Article number of the manufacturer
12245
DESCSHORT
Short description
B-RD 250K-FA
EAN
4047526107178
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
250 mm
RADBREITE
Wheel width
60 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
450 kg
HEIGHT
Total height
295 mm
PLATTE
Plate size
220 x 130 mm
WEIGHT
Unit weight (kg)
6.019 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
pressed steel
PRODUKTTYP
Product type
fixed castor
FARBELAUFB
Colour tread
black
TEMPMAX
Temperature resistance max (°C)
80 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
65 Shore A
SPURLOS
non-marking
no
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no