??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1225407 - UCS WM-MP 125-87 7035
Bill of material
PHOENIX CONTACT 1225407
MANUID
Product number of the Manufacturer
1225407
DESCSHORT
Short Description
Adapter plate
DESCLONG
Long Description
Adapter for attaching UCS housings in size 125-87 to the wall, to VESA standard brackets, and to wall outlet boxes, housing is snapped on, material: polycarbonate, color: light gray, similar to RAL 7035
MANUTYPEDESC
Manufacturer Type Description
UCS WM-MP 125-87 7035
PREVIEW
Preview
INTNO
International product number
4063151317232
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
128.300 mm
BAA020
height
94.800 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.049 kg
BAB577
depth
17.900 mm
BAB664
material
PC
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151317232
AAW338
Manufacturer product designation
Adapter plate
AAU734
Manufacturer product description
Adapter for attaching UCS housings in size 125-87 to the wall, to VESA standard brackets, and to wall outlet boxes, housing is snapped on, material: polycarbonate, color: light gray, similar to RAL 7035
AAU731
Manufacturer product family
UCS 125-87
AAO057
Product type
UCS WM-MP 125-87 7035
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink