??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1225493 - UM-A/U 73-HT 17,50CM
Bill of material
PHOENIX CONTACT 1225493
MANUID
Product number of the Manufacturer
1225493
DESCSHORT
Short Description
Covering hood
DESCLONG
Long Description
Press-drawn section housings, Cover, color: transparent, width: 73 mm
MANUTYPEDESC
Manufacturer Type Description
UM-A/U 73-HT 17,50CM
PREVIEW
Preview
INTNO
International product number
4063151317867
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
BAA351
color
Transparent
AAF040
net weight
0.083 kg
BAB664
material
Polycarbonate (PC)
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4063151317867
AAW338
Manufacturer product designation
Covering hood
AAU734
Manufacturer product description
Press-drawn section housings, Cover, color: transparent, width: 73 mm
AAO057
Product type
UM-A/U 73-HT 17,50CM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39169090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink