??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1227307 - BC 35,6 BS U11 BK
Bill of material
PHOENIX CONTACT 1227307
MANUID
Product number of the Manufacturer
1227307
DESCSHORT
Short Description
Filler plugs
DESCLONG
Long Description
DIN rail housing for use in distribution boards in accordance with DIN 43880, Filler plug for unoccupied terminal points (U11), width: 35.6 mm, height: 27.27 mm, depth: 11.05 mm, color: black (9005)
MANUTYPEDESC
Manufacturer Type Description
BC 35,6 BS U11 BK
PREVIEW
Preview
INTNO
International product number
4063151491208
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
BAG975
degree of protection
IP20
BAF016
width
35.600 mm
BAA020
height
27.270 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
Black
AAF040
net weight
0.000 kg
BAB577
depth
11.050 mm
BAB664
material
Polycarbonate
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151491208
AAW338
Manufacturer product designation
Filler plugs
AAU734
Manufacturer product description
DIN rail housing for use in distribution boards in accordance with DIN 43880, Filler plug for unoccupied terminal points (U11), width: 35.6 mm, height: 27.27 mm, depth: 11.05 mm, color: black (9005)
AAU731
Manufacturer product family
BC BS
AAO057
Product type
BC 35,6 BS U11 BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink