??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
80/20
Description
12319_in - Cable & Tube Clip, 1/4 Turn
Bill of material
12319
PN
Part No.
12319
MAT
Material
Fiberglass Reinforced Nylon
COL
Color
Black
A
0.177 Inch
B
B (Slot Tab)
0.315 Inch
C
0.795 Inch
D
1.575 Inch
E
1.283 Inch
F
0.630 Inch
W
Weight
.020 lbs.
CC
Compatibility Code
8-15, 8-40