??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
80/20
Description
12326, 12327_in - Detent Positioning Hinge
Bill of material
12326
PN
Part No.
ST
Slot Tab
Inch
DET
Detent
Detent at 0 deg, 85 deg or 175 deg
MATH
Material of Hinge
Fiberglass-Reinforced Black Nylon
MATP
Material of Pin
Die-Cast Zinc
A
2.205 Inch
B
1.417 Inch
C
0.402 Inch
D
2.480 Inch
E
0.896 Inch
F
1.449 Inch
G
0.413 Inch
H
H Dia.
0.787 Inch
J
J Dia.
0.252 Inch
K
0.315 Inch
ML
Max. Load
14.7 ft-Lbs.
W
Weight
0.21 Lbs.
CC
Compatibility Code
8-15, 8-40