??
Catalog navigation
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1234233 - E-WM (EX23)R YE
Bill of material
PHOENIX CONTACT 1234233
MANUID
Product number of the Manufacturer
1234233
DESCSHORT
Short Description
Marking foil
DESCLONG
Long Description
Marking foil, Roll, yellow, unlabeled, can be labeled with: THERMOMARK E.WIRE, THERMOMARK E.300 (D)/600 (D), mounting type: welding, cable diameter range: 1.8 ... 5.6 mm, lettering field size: 3 lettering fields with variable height x 22.1 mm, roll length: 90 m
MANUTYPEDESC
Manufacturer Type Description
E-WM (EX23)R YE
INTNO
International product number
4063151336684
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39199080
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink