??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1235145 - ME MAX B-17,5 BUGY
Bill of material
PHOENIX CONTACT 1235145
MANUID
Product number of the Manufacturer
1235145
DESCSHORT
Short Description
Filler plugs
DESCLONG
Long Description
DIN rail housing, Filler plug for unoccupied terminal points, width: 15 mm, height: 21.6 mm, depth: 8.1 mm, color: blue grey (7031)
MANUTYPEDESC
Manufacturer Type Description
ME MAX B-17,5 BUGY
PREVIEW
Preview
INTNO
International product number
4063151350734
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAG975
degree of protection
IP20
BAF016
width
15 mm
BAA020
height
21.600 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
AAF040
net weight
0.001 kg
BAB577
depth
8.100 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151350734
AAW338
Manufacturer product designation
Filler plugs
AAU734
Manufacturer product description
DIN rail housing, Filler plug for unoccupied terminal points, width: 15 mm, height: 21.6 mm, depth: 8.1 mm, color: blue grey (7031)
AAU731
Manufacturer product family
ME MAX B
AAO057
Product type
ME MAX B-17,5 BUGY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink