??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238033 - SACC-DSI-MS-2P-M12/0,055 TINX
Bill of material
PHOENIX CONTACT 1238033
MANUID
Product number of the Manufacturer
1238033
DESCSHORT
Short Description
Device connector, rear mounting
DESCLONG
Long Description
Device connector, rear mounting, 4-position, Pin, straight, M12, coding: A, on free cable end, Rear wall/screw mounting, Individual wires, cable length: 0.055 m, 0.34 mm², Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
SACC-DSI-MS-2P-M12/0,055 TINX
INTNO
International product number
4063151385446
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
53
BAG975
degree of protection
IP67
AAP798
Application standards
according to IEC 61076-2-101
BAB392
certificate/approval
not available
AAD244
Category
not relevant
BAD993
screened
No
BAI969
Length
0.055 m
AAK422
type of connector connection 1
not relevant
AAK423
type of connector connection 2
not relevant
BAB378
Color of coat
variable
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAI411
AWG-size
22
AAK420
case connector connection 1
not relevant
AAK421
case connector connection 2
not relevant
AAM031
locking lever present
No
AAK381
pin assignment
1:1
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAO663
GTIN
4063151385446
AAW338
Manufacturer product designation
Device connector, rear mounting
AAU734
Manufacturer product description
Device connector, rear mounting, 4-position, Pin, straight, M12, coding: A, on free cable end, Rear wall/screw mounting, Individual wires, cable length: 0.055 m, 0.34 mm², Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
SACC-DSI-MS-2P-M12/0,055 TINX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink