??
Catalog navigation
Download modelli CAD
Nessun processo di generazione è associato a questa parte
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1238142 - SACC-DSI-M12FSS-4P-M16XL/1,2PEX
Lista materiale
PHOENIX CONTACT 1238142
MANUID
Product number of the Manufacturer
1238142
DESCSHORT
Short Description
Device connector, rear mounting
DESCLONG
Long Description
Device connector, rear mounting, Power, 5-position, Socket, M12, S power, Rear mounting, M16 x 1.5, cable length: 1.2 m, 1.31 mm², UL/cUL stranded hook-up wire
MANUTYPEDESC
Manufacturer Type Description
SACC-DSI-M12FSS-4P-M16XL/1,2PEX
PREVIEW
Preview
INTNO
International product number
4063151383862
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
93
BAG975
degree of protection
IP67
AAP798
Application standards
based on IEC 61076-2-111
BAB392
certificate/approval
cULus Recognized
AAD244
Category
not relevant
BAD993
screened
No
BAI969
Length
1.200 m
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
not relevant
BAB378
Color of coat
Variable
AAK280
flame retardant
No
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAI411
AWG-size
16
AAK420
case connector connection 1
IEC 61076-2-101-A1 M12-D
AAK421
case connector connection 2
not relevant
AAM031
locking lever present
No
AAK381
pin assignment
1:1
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAI388
number of connectors connection 2
1
AAO663
GTIN
4063151383862
AAW338
Manufacturer product designation
Device connector, rear mounting
AAU734
Manufacturer product description
Device connector, rear mounting, Power, 5-position, Socket, M12, S power, Rear mounting, M16 x 1.5, cable length: 1.2 m, 1.31 mm², UL/cUL stranded hook-up wire
AAO057
Product type
SACC-DSI-M12FSS-4P-M16XL/1,2PEX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink