??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238745 - SACC-CI-M12FST-4CON-L180 THRX
Bill of material
PHOENIX CONTACT 1238745
MANUID
Product number of the Manufacturer
1238745
DESCSHORT
Short Description
Flush-type connector
DESCLONG
Long Description
Flush-type connector, Power, 4-position, Socket, straight, T power, PCB mounting, THR solder connection
MANUTYPEDESC
Manufacturer Type Description
SACC-CI-M12FST-4CON-L180 THRX
PREVIEW
Preview
INTNO
International product number
4063151456085
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
43
BAG975
degree of protection
IP67
AAP798
Application standards
not available
BAB392
certificate/approval
EAC
AAD244
Category
not relevant
BAD993
screened
No
AAK422
type of connector connection 1
not relevant
AAK423
type of connector connection 2
not relevant
BAB378
Color of coat
Variable
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAK420
case connector connection 1
not relevant
AAK421
case connector connection 2
not relevant
AAM031
locking lever present
No
AAK381
pin assignment
1:1
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAO663
GTIN
4063151456085
AAW338
Manufacturer product designation
Flush-type connector
AAU734
Manufacturer product description
Flush-type connector, Power, 4-position, Socket, straight, T power, PCB mounting, THR solder connection
AAO057
Product type
SACC-CI-M12FST-4CON-L180 THRX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
60
QUANTITYINT
Quantity Scale
60
CTN
Customs tariff number
85366930
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink