您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1239087
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{phoenix_contact/27/06/03/08/1239087.prj},{NB=1239087},{MANUID=1239087},{BAI969=0.200},{AAI411=16},{AAI388=1},{AAO663=4063151389857},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1239087},{DESCSHORT=Device connector front mounting},{DESCLONG=Device connector front mounting, Power, 6-position, Socket, M12, coding: M - Power , Front mounting, M16 x 1.5, Individual wires, cable length: 0.2 m, 1.31 mm², UL/cUL stranded hook-up wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)},{MANUTYPEDESC=SACC-E-M12FSM-5PE-M16XL/0,2X},{PREVIEW=../../../_pool_/2f/9a/86400_2000_int_04.png},{INTNO=4063151389857},{MANUNAME=Phoenix Contact GmbH & Co. KG}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239087 - SACC-E-M12FSM-5PE-M16XL/0,2X
Bill of material
PHOENIX CONTACT 1239087
MANUID
Product number of the Manufacturer
1239087
DESCSHORT
Short Description
Device connector front mounting
DESCLONG
Long Description
Device connector front mounting, Power, 6-position, Socket, M12, coding: M - Power , Front mounting, M16 x 1.5, Individual wires, cable length: 0.2 m, 1.31 mm², UL/cUL stranded hook-up wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
SACC-E-M12FSM-5PE-M16XL/0,2X
PREVIEW
Preview
INTNO
International product number
4063151389857
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
93
BAG975
degree of protection
IP67
AAP798
Application standards
IEC 61076-2-111
BAB392
certificate/approval
cULus Recognized, EAC
AAD244
Category
not relevant
BAD993
screened
No
BAI969
Length
0.200
m
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
not relevant
BAB378
Color of coat
Variable
AAK280
flame retardant
No
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAI411
AWG-size
16
AAK420
case connector connection 1
IEC 61076-2-101-A1 M12-D
AAK421
case connector connection 2
not relevant
AAM031
locking lever present
No
AAK381
pin assignment
1:1
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAI388
number of connectors connection 2
1
AAO663
GTIN
4063151389857
AAW338
Manufacturer product designation
Device connector front mounting
AAU734
Manufacturer product description
Device connector front mounting, Power, 6-position, Socket, M12, coding: M - Power , Front mounting, M16 x 1.5, Individual wires, cable length: 0.2 m, 1.31 mm², UL/cUL stranded hook-up wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
SACC-E-M12FSM-5PE-M16XL/0,2X
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink