??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239195 - SACC-CIP-M12FS-4P SMD SH-SPX
Bill of material
PHOENIX CONTACT 1239195
MANUID
Product number of the Manufacturer
1239195
DESCSHORT
Short Description
Sample set
DESCLONG
Long Description
Sample set, 4-position, Socket, straight, M12, coding: A, PCB mounting, SMD, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
SACC-CIP-M12FS-4P SMD SH-SPX
PREVIEW
Preview
INTNO
International product number
4063151421106
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
93
BAG975
degree of protection
IP67
AAP798
Application standards
IEC 61076-2-101
BAB392
certificate/approval
not available
AAD244
Category
not relevant
BAD993
screened
Yes
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
not relevant
BAB378
Color of coat
variable
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAK420
case connector connection 1
IEC 61076-2-101-A1 M12-D
AAK421
case connector connection 2
not relevant
AAM031
locking lever present
No
AAK381
pin assignment
1:1
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAO663
GTIN
4063151421106
AAW338
Manufacturer product designation
Sample set
AAO057
Product type
SACC-CIP-M12FS-4P SMD SH-SPX
AAY811
URI of the product
http://www.phoenixcontact.com/product/1239195
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink