??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239324 - SACC-FP-M-M12/M14 THR PWX
Bill of material
PHOENIX CONTACT 1239324
MANUID
Product number of the Manufacturer
1239324
DESCSHORT
Short Description
Housing screw connection
DESCLONG
Long Description
Housing screw connection, Plug, M12, THR- und Wellenlötkontakte, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
SACC-FP-M-M12/M14 THR PWX
PREVIEW
Preview
INTNO
International product number
4063151426101
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
43
BAG975
degree of protection
IP67
AAP798
Application standards
not available
BAB392
certificate/approval
not available
AAD244
Category
not relevant
BAD993
screened
No
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
not relevant
BAB378
Color of coat
Variable
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAK420
case connector connection 1
IEC 61076-2-101-A1 M12-D
AAK421
case connector connection 2
not relevant
AAM031
locking lever present
No
AAK381
pin assignment
1:1
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAO663
GTIN
4063151426101
AAW338
Manufacturer product designation
Housing screw connection
AAU734
Manufacturer product description
Housing screw connection with M12 standard thread, with O-ring, for 2-piece K, L, and M-coded THR contact carriers
AAO057
Product type
SACC-FP-M-M12/M14 THR PWX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink