??
Catalog navigation
Descarga de modelos CAD
No generation actions are associated with this part
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239446 - SACC-E-M12MST-4CON-M16/0,5X
Bill of material
PHOENIX CONTACT 1239446
MANUID
Product number of the Manufacturer
1239446
DESCSHORT
Short Description
Device connector front mounting
DESCLONG
Long Description
Device connector front mounting, Power, 4-position, Plug, M12, coding: T power , Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 1.31 mm², UL/cUL stranded hook-up wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
SACC-E-M12MST-4CON-M16/0,5X
PREVIEW
Preview
INTNO
International product number
4063151391430
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
93
BAG975
degree of protection
IP67
AAP798
Application standards
IEC 61076-2-111
BAB392
certificate/approval
not available
AAD244
Category
not relevant
BAD993
screened
No
BAI969
Length
0.500 m
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
not relevant
BAB378
Color of coat
Variable
AAK280
flame retardant
No
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAI411
AWG-size
16
AAK420
case connector connection 1
IEC 61076-2-101-A1 M12-D
AAK421
case connector connection 2
not relevant
AAM031
locking lever present
No
AAK381
pin assignment
1:1
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAI388
number of connectors connection 2
1
AAO663
GTIN
4063151391430
AAW338
Manufacturer product designation
Device connector front mounting
AAU734
Manufacturer product description
Device connector front mounting, Power, 4-position, Plug, M12, coding: T power , Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 1.31 mm², UL/cUL stranded hook-up wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
SACC-E-M12MST-4CON-M16/0,5X
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink