??
Catalog navigation
Descarga de modelos CAD
No generation actions are associated with this part
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239521 - SACC-DSI-M12MSL4FEM16XL-L180GRX
Bill of material
PHOENIX CONTACT 1239521
MANUID
Product number of the Manufacturer
1239521
DESCSHORT
Short Description
Device connector, rear mounting
DESCLONG
Long Description
Device connector, rear mounting, Power, 5-position, Pin, straight, M12, coding: L, Rear mounting, M16 x 1.5, Solder pins, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
SACC-DSI-M12MSL4FEM16XL-L180GRX
INTNO
International product number
4063151431907
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
43
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink