??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239689 - SACC-DSIV-FS-5CON-L90 SH SCOX
Bill of material
PHOENIX CONTACT 1239689
MANUID
Product number of the Manufacturer
1239689
DESCSHORT
Short Description
Device connector, rear mounting
DESCLONG
Long Description
Device connector, rear mounting, 5-position, Socket, angled, M12-SPEEDCON, coding: A, Rear mounting, M12 x 1, Solder pins, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
SACC-DSIV-FS-5CON-L90 SH SCOX
PREVIEW
Preview
INTNO
International product number
4063151426231
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
63
BAG975
degree of protection
IP67
AAP798
Application standards
IEC 61076-2-101
BAB392
certificate/approval
not available
AAD244
Category
not relevant
BAD993
screened
No
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
not relevant
BAB378
Color of coat
variable
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAK420
case connector connection 1
IEC 61076-2-101-A1 M12-D
AAK421
case connector connection 2
not relevant
AAM031
locking lever present
No
AAK381
pin assignment
1:1
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAO663
GTIN
4063151426231
AAW338
Manufacturer product designation
Device connector, rear mounting
AAU734
Manufacturer product description
Device connector, rear mounting, 5-position, Socket, angled, M12-SPEEDCON, coding: A, Rear mounting, M12 x 1, Solder pins, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
SACC-DSIV-FS-5CON-L90 SH SCOX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink