??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239695 - SACC-CI-M12MS-4CON-L180 THR SHX
Bill of material
PHOENIX CONTACT 1239695
MANUID
Product number of the Manufacturer
1239695
DESCSHORT
Short Description
Contact carrier
DESCLONG
Long Description
Contact carrier, Universal, 4-position, Pin, straight, M12, coding: A, PCB mounting, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
SACC-CI-M12MS-4CON-L180 THR SHX
PREVIEW
Preview
INTNO
International product number
4063151456832
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
63
BAG975
degree of protection
IP67
AAP798
Application standards
IEC 61076-2-101
BAB392
certificate/approval
cULus Recognized, EAC
AAD244
Category
not relevant
BAD993
screened
Yes
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
not relevant
BAB378
Color of coat
variable
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAK420
case connector connection 1
IEC 61076-2-101-A1 M12-D
AAK421
case connector connection 2
not relevant
AAM031
locking lever present
No
AAK381
pin assignment
1:1
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAO663
GTIN
4063151456832
AAW338
Manufacturer product designation
Contact carrier
AAU734
Manufacturer product description
Contact carrier, Universal, 4-position, Pin, straight, M12, coding: A, PCB mounting, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
SACC-CI-M12MS-4CON-L180 THR SHX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
60
QUANTITYINT
Quantity Scale
60
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink