??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239898 - SACCEC-M12FSB-2CON-M16/10-910X
Bill of material
PHOENIX CONTACT 1239898
MANUID
Product number of the Manufacturer
1239898
DESCSHORT
Short Description
Device connector front mounting
DESCLONG
Long Description
Device connector front mounting, 2-position halogen-free, red lilac RAL 4001, shielded, Socket, straight, M12, coding: B, on free cable end, Front mounting, M16 x 1.5, Cable connection, cable length: 10 m, PROFIBUS, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
SACCEC-M12FSB-2CON-M16/10-910X
PREVIEW
Preview
INTNO
International product number
4063151394509
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
43
BAH005
rated voltage
48 V
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
85 °C
AAC108
Degree of protection (IP), mounted
BAA039
max. operating ambient temperature
85 °C
AAC202
Material of the contact coat
Ni/Au
AAC103
screen connection present
Yes
AAC076
Coding (head 1)
not available
AAB378
Type of plug-in contact, outside
Without
AAB733
Cable length
10 m
AAB380
Type of plug-in contact, inside
Female (socket)
AAS495
Mounting of the flush-type connector
Front mounting
AAS496
Screw-in thread
M12
AAS497
Wire insulation material
TPE
AAK528
material of the core insulation
TPE
AAC044
With thread
No
AAO663
GTIN
4063151394509
AAW338
Manufacturer product designation
Device connector front mounting
AAU734
Manufacturer product description
Device connector front mounting, 2-position halogen-free, red lilac RAL 4001, shielded, Socket, straight, M12, coding: B, on free cable end, Front mounting, M16 x 1.5, Cable connection, cable length: 10 m, PROFIBUS, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
SACCEC-M12FSB-2CON-M16/10-910X
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink