??
Catalog navigation
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1240178 - KC-Z0001X
Bill of material
PHOENIX CONTACT 1240178
MANUID
Product number of the Manufacturer
1240178
DESCSHORT
Short Description
Cable
DESCLONG
Long Description
Cable, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
KC-Z0001X
INTNO
International product number
4063151459864
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAD991
earthed conductor present
No
BAD995
cold resistant pursuant to EN 60811-1-4
No
AAK280
flame retardant
No
AAL680
halogen free (according to EN 50267-2-2)
No
AAC084
Low-fuming acc. to EN 61034-2
No
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAK437
suspension element
not relevant
BAE002
Torsion-protected
No
AAK395
screen over stranding element
Without
BAE038
Design of shield over cabled element
None
AAO663
GTIN
4063151459864
AAW338
Manufacturer product designation
Cable
AAU734
Manufacturer product description
Cable, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
KC-Z0001X
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink