??
Catalog navigation
Download modelli CAD
Nessun processo di generazione è associato a questa parte
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1240621 - RC-09P1N8C0000X
Lista materiale
PHOENIX CONTACT 1240621
MANUID
Product number of the Manufacturer
1240621
DESCSHORT
Short Description
Contact insert
DESCLONG
Long Description
Contact insert, number of positions: 8+1, type of contact: Pin, Crimp connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
RC-09P1N8C0000X
PREVIEW
Preview
INTNO
International product number
4063151396404
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
47
AAO663
GTIN
4063151396404
AAW338
Manufacturer product designation
Contact insert
AAU734
Manufacturer product description
Contact insert, number of positions: 8+1, type of contact: Pin, Crimp connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
RC-09P1N8C0000X
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink