??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1240980000 - IE-SW-VL09T-6TX-3SC
Bill of material
Weidmueller 1240980000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1240980000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-VL09T-6TX-3SC
DESCSHORT
Short Description
Network switch (unmanaged) unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 3 * SC Multi-mode, -40 °C...75 °C, IP30
DESCLONG
Long Description
Network switch for communication between participants in Ethernet networks.
GTIN
4050118028959
MANUNAME
Manufacturer Name
Weidmueller Group
AAD216
Transmission rate
100 Mbps
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
1.019 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL