??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1241152-7
Bill of material
1241152-7
PN
Part Number
1241152-7
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1241152-7
TEINTERNALDESCRIPTION
TE Internal Description
7P HV100 REC. CON, SMD, GOLD, BLISTER
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
STACKABLE
Stackable
Yes
NUMBEROFROWS
Number of Rows
1
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
7
CONNECTORPROFILE
Connector Profile
Standard
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
30 uin
CONTACTTYPE
Contact Type
Socket
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESSUM
PCB Contact Termination Area Plating Material Thickness
2.5 um
CONTACTPROTECTIONTYPE
Contact Protection Type
Closed Entry Housing
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount
PCBMOUNTRETENTION
PCB Mount Retention
Without
MATINGENTRYLOCATION
Mating Entry Location
Bottom & Top
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
CONNECTORHEIGHT
Connector Height
6.2 mm [ .244 in ]
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0