??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1241370000 - IE-SW-PL09M-5GC-4GT
Bill of material
Weidmueller 1241370000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1241370000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-PL09M-5GC-4GT
DESCSHORT
Short Description
Network switch (managed) managed, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) 5 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP) 0 °C...60 °C, IP30
DESCLONG
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4050118029413
MANUNAME
Manufacturer Name
Weidmueller Group
AAW608
Functional expansion possible
No
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
1.510 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL