??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1241456 - RC-17S1NC20000X
Bill of material
PHOENIX CONTACT 1241456
MANUID
Product number of the Manufacturer
1241456
DESCSHORT
Short Description
Contact insert
DESCLONG
Long Description
Contact insert, number of positions: 17, type of contact: Socket, Solder-in connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
RC-17S1NC20000X
PREVIEW
Preview
INTNO
International product number
4063151426569
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
47
AAO663
GTIN
4063151426569
AAW338
Manufacturer product designation
Contact insert
AAU734
Manufacturer product description
Contact insert, number of positions: 17, type of contact: Socket, Solder-in connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
RC-17S1NC20000X
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink