??
Catalog navigation
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1241603 - RC-1RS1N12ZL00X
Bill of material
PHOENIX CONTACT 1241603
MANUID
Product number of the Manufacturer
1241603
DESCSHORT
Short Description
Cable connector
DESCLONG
Long Description
M23, Cable connector, series: RC, angled, shielded: no, Screw locking mechanism, contact connection type: Socket, Solder cup, cable diameter range: 9 mm ... 13 mm, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
RC-1RS1N12ZL00X
INTNO
International product number
4063151423599
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
46
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
8
QUANTITYINT
Quantity Scale
8
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink