??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1242792 - ST-7EP1N8A6100SX
Bill of material
PHOENIX CONTACT 1242792
MANUID
Product number of the Manufacturer
1242792
DESCSHORT
Short Description
Device connector front mounting
DESCLONG
Long Description
Device connector front mounting, straight, for standard and SPEEDCON interlock, M17, number of positions: 7+PE, type of contact: Pin, Axial O-ring, Central fixing, shielded: yes, degree of protection: IP67, number of positions: 8, connection method: Crimp connection, series: ST, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
ST-7EP1N8A6100SX
PREVIEW
Preview
INTNO
International product number
4063151399719
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAT080
Pole number
8
AAC108
Degree of protection (IP), mounted
IP67
BAA039
max. operating ambient temperature
125 °C
AAC049
PE connection present
No
AAC103
screen connection present
Yes
AAS467
Number of control contacts
8
AAC044
With thread
Yes
AAW079
Connection on the inside
Crimp connection
AAW080
Inside connection
Crimp connection
AAO663
GTIN
4063151399719
AAW338
Manufacturer product designation
Device connector front mounting
AAU734
Manufacturer product description
Device connector front mounting, straight, for standard and SPEEDCON interlock, M17, number of positions: 7+PE, type of contact: Pin, Axial O-ring, Central fixing, shielded: yes, degree of protection: IP67, number of positions: 8, connection method: Crimp connection, series: ST, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
ST-7EP1N8A6100SX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink