??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMI Norgren
Description
1242A - Straight adaptor (internal hex) inch O/D tube
Bill of material
1242A0110
CNSORDERNO
Order number
A
Diameter
Inch
B
Thread
10/32 UNF
C
Length
Inch
G
Length
0.157 Inch
K
Diameter
Inch
H
Length
0.157 Inch
T
Length
Inch
AF
Wrench size
0.079 Inch
CNSMASSEXACT
Weight
5 g
INFO
Datasheet
Product Datasheet (PDF)