??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1243229 - ST-3EP1N8A8K04SX
Bill of material
PHOENIX CONTACT 1243229
MANUID
Product number of the Manufacturer
1243229
DESCSHORT
Short Description
Cable connector
DESCLONG
Long Description
Cable connector, straight, SPEEDCON locking, M17, number of positions: 3+PE, type of contact: Pin, shielded: yes, degree of protection: IP67, cable diameter range: 9 mm ... 11.2 mm, number of positions: 4, connection method: Crimp connection, series: ST, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
ST-3EP1N8A8K04SX
PREVIEW
Preview
INTNO
International product number
4063151401504
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAC108
Degree of protection (IP), mounted
IP67
BAA039
max. operating ambient temperature
125 °C
AAC103
screen connection present
Yes
AAC076
Coding (head 1)
not available
AAC044
With thread
No
AAO663
GTIN
4063151401504
AAW338
Manufacturer product designation
Cable connector
AAU734
Manufacturer product description
Cable connector, straight, SPEEDCON locking, M17, number of positions: 3+PE, type of contact: Pin, shielded: yes, degree of protection: IP67, cable diameter range: 9 mm ... 11.2 mm, number of positions: 4, connection method: Crimp connection, series: ST, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
ST-3EP1N8A8K04SX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink