??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1243343 - ST-8ES1N8ACK02SX
Bill of material
PHOENIX CONTACT 1243343
MANUID
Product number of the Manufacturer
1243343
DESCSHORT
Short Description
Panel feed-through
DESCLONG
Long Description
Panel feed-through, straight, SPEEDCON locking, M17, number of positions: 5+3+PE, type of contact: Socket, Flat gasket, 4x Ø 3.2, shielded: yes, flange dimensions: 25.75 mm x 25.75 mm, degree of protection: IP67, cable diameter range: 3.5 mm ... 5.5 mm, number of positions: 9, connection method: Crimp connection, series: ST, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
ST-8ES1N8ACK02SX
PREVIEW
Preview
INTNO
International product number
4063151398163
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAT080
Pole number
9
AAC108
Degree of protection (IP), mounted
IP67
BAA039
max. operating ambient temperature
125 °C
AAC049
PE connection present
No
AAC103
screen connection present
Yes
AAS467
Number of control contacts
9
AAC044
With thread
Yes
AAW079
Connection on the inside
Crimp connection
AAW080
Inside connection
Crimp connection
AAO663
GTIN
4063151398163
AAW338
Manufacturer product designation
Panel feed-through
AAU734
Manufacturer product description
Panel feed-through, straight, SPEEDCON locking, M17, number of positions: 5+3+PE, type of contact: Socket, Flat gasket, 4x Ø 3.2, shielded: yes, flange dimensions: 25.75 mm x 25.75 mm, degree of protection: IP67, cable diameter range: 3.5 mm ... 5.5 mm, number of positions: 9, connection method: Crimp connection, series: ST, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
ST-8ES1N8ACK02SX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink