??
Catalog navigation
下載CAD模型
沒有和該零件有關的生成操作
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1243845 - CA-09P1N12HZ00X
Bill of material
PHOENIX CONTACT 1243845
MANUID
Product number of the Manufacturer
1243845
DESCSHORT
Short Description
Device connector, rear mounting
DESCLONG
Long Description
M23, Device connector, rear mounting, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 8+1, Direction of rotation: Standard, type of contact: Pin, Solder connection, Axial seal, Central fixing, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
CA-09P1N12HZ00X
PREVIEW
Preview
INTNO
International product number
4063151401986
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
BAA039
max. operating ambient temperature
125 °C
AAC049
PE connection present
No
AAC103
screen connection present
Yes
AAC044
With thread
Yes
AAO663
GTIN
4063151401986
AAW338
Manufacturer product designation
Device connector, rear mounting
AAU734
Manufacturer product description
M23, Device connector, rear mounting, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 8+1, Direction of rotation: Standard, type of contact: Pin, Solder connection, Axial seal, Central fixing, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
CA-09P1N12HZ00X
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink