??
Catalog navigation
Download modelli CAD
Nessun processo di generazione è associato a questa parte
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1244198 - K-5E - OE/2,0-C03/M23 F8X
Lista materiale
PHOENIX CONTACT 1244198
MANUID
Product number of the Manufacturer
1244198
DESCSHORT
Short Description
Cable plug in molded plastic
DESCLONG
Long Description
Cable plug in molded plastic, length: 2 m, color of outer sheath: orange RAL 2003, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
K-5E - OE/2,0-C03/M23 F8X
PREVIEW
Preview
INTNO
International product number
4063151408039
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
21
BAD991
earthed conductor present
No
BAD995
cold resistant pursuant to EN 60811-1-4
No
AAK280
flame retardant
No
AAL680
halogen free (according to EN 50267-2-2)
No
AAC084
Low-fuming acc. to EN 61034-2
No
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAK437
suspension element
not relevant
BAE002
Torsion-protected
No
AAK395
screen over stranding element
Without
BAE038
Design of shield over cabled element
None
AAO663
GTIN
4063151408039
AAW338
Manufacturer product designation
Cable plug in molded plastic
AAU734
Manufacturer product description
Cable plug in molded plastic, length: 2 m, color of outer sheath: orange RAL 2003, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
K-5E - OE/2,0-C03/M23 F8X
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink