??
Catalog navigation
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1244208 - K-5E-M23 M9/5,0-C03/M23 F8X
Bill of material
PHOENIX CONTACT 1244208
MANUID
Product number of the Manufacturer
1244208
DESCSHORT
Short Description
Connector in molded plastic on both sides
DESCLONG
Long Description
Connector in molded plastic on both sides, length: 5 m, color of outer sheath: orange RAL 2003, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
K-5E-M23 M9/5,0-C03/M23 F8X
PREVIEW
Preview
INTNO
International product number
4063151407261
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
21
BAD991
earthed conductor present
No
BAD995
cold resistant pursuant to EN 60811-1-4
No
AAK280
flame retardant
No
AAL680
halogen free (according to EN 50267-2-2)
No
AAC084
Low-fuming acc. to EN 61034-2
No
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAK437
suspension element
not relevant
BAE002
Torsion-protected
No
AAK395
screen over stranding element
Without
BAE038
Design of shield over cabled element
None
AAO663
GTIN
4063151407261
AAW338
Manufacturer product designation
Connector in molded plastic on both sides
AAU734
Manufacturer product description
Connector in molded plastic on both sides, length: 5 m, color of outer sheath: orange RAL 2003, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
K-5E-M23 M9/5,0-C03/M23 F8X
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink