??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1244903 - HC-10KP0,75-1,00
Bill of material
PHOENIX CONTACT 1244903
MANUID
Product number of the Manufacturer
1244903
DESCSHORT
Short Description
Crimp contact
DESCLONG
Long Description
Crimp contact, Pin, turned, contact diameter: 1 mm, crimp range: 0.75 mm² ... 1 mm², Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
HC-10KP0,75-1,00
PREVIEW
Preview
INTNO
International product number
4063151459710
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
AAP798
Application standards
not available
BAB392
certificate/approval
not available
AAF040
net weight
0.022 kg
AAC194
Type of packaging
PCE
AAB754
Contact design
Pin
AAC207
Material of the contact
CuZn
AAC202
Material of the contact coat
not relevant
AAB530
Diameter of the contact
1 mm
AAS465
Insertion cycles, min.
100
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
AAB935
min. connectable conductor cross-section
0.750 mm^2
AAB785
max. connectable conductor cross-section
1 mm^2
AAO663
GTIN
4063151459710
AAW338
Manufacturer product designation
Crimp contact
AAU734
Manufacturer product description
Crimp contact, Pin, turned, contact diameter: 1 mm, crimp range: 0.75 mm² ... 1 mm², Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
HC-10KP0,75-1,00
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink