??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1246286 - UCS 125-87-F-GD-D2,4-TRG 7035
Bill of material
PHOENIX CONTACT 1246286
MANUID
Product number of the Manufacturer
1246286
DESCSHORT
Short Description
Universal housing with touch display
DESCLONG
Long Description
Universal housings, Flat design (GD), with 2.4" touch display, width: 125 mm
MANUTYPEDESC
Manufacturer Type Description
UCS 125-87-F-GD-D2,4-TRG 7035
PREVIEW
Preview
INTNO
International product number
4063151346997
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP40
BAF016
width
125 mm
BAA020
height
87 mm
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
70 °C
BAA351
color
light grey
AAF040
net weight
0.033 kg
BAB577
depth
47 mm
BAB664
material
PC
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151346997
AAW338
Manufacturer product designation
Universal housing with touch display
AAU734
Manufacturer product description
Complete housing for PCBs, can be positioned flexibly, adhesive pads for attaching the PCB, with turquoise blue corner inserts; touch display integrated in housing half-shell, resistive touch technology, 2.4 inch, resolution: 320 x 240 pixels, interface: SPI
AAO057
Product type
UCS 125-87-F-GD-D2,4-TRG 7035
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink