??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1248-50 - Conc. construction ceiling box 45°
Bill of material
1248-50
CNSORDERNO
Art. No.
1248-50
BZ
Type
Conc. construction ceiling box 45°, with plaster skin, exit opening Ø 35 mm, with metal nut M5, depth 55 mm
LOD
Level of Details
T
Depth
55 mm
ALO
Exit opening Ø
35 mm
M25
Markings for cables and DIN EN conduits up to Ø 25 mm
4
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
35.500 g
CNSVOLUMEEXACT
Single volume
0.318 l
CNSEAN
EAN-Code
4013456331006
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
ETIM40
ETIM 40
EC002601