??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
125_0801_201 - Cinch Connectivity Solutions
Bill of material
125-0801-201
PN
Part Number
125-0801-201
DESC
Description
SMPM Female, Straight PCB Mount
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
GENDER
Gender
Jack
MAXFREQ
Max Frequency
65 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
MS
Mounting Style
Straight PCB Mount