You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English (United States)
125-RIR-1240-S
RWM Casters
Casters
Kingpinless™ Casters (350 to 40,000 lbs. Capacity)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rwmcasters/casters/kingpinless_casters/125_series_caster_asmtab.prj},{NB=125-RIR-1240-S},{CT=S},{FIN=},{WD=12},{WW=4.00000000},{AD=1.25000000},{BRNG=R},{WT=RI},{TPO=},{AL=8.250},{WL=0.100},{SLO=},{WB=},{GS=},{PPATH=125_series_caster_asmtpl.prj},{NOTE=Rigid Info}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
RWM Casters
Description
125 Series Casters - Heavy Duty Kingpinless Casters
Bill of material
125-RIR-1240-S
PN
Part No.
125-RIR-1240-S
125-RIR-1240-S
CT
Caster Type Selection
Swivel Caster
Rigid Caster
Swivel Caster
Rigid Caster
FIN
Finish
Blue Powder Coat
HTP - High Temperature Paint
ZPT - Type I Zinc Plate
T2Z - Type II Zinc Plate
Blue Powder Coat
HTP - High Temperature Paint
ZPT - Type I Zinc Plate
T2Z - Type II Zinc Plate
WD
Wheel Diameter
12
12
Inch
WW
Wheel Width
4
5
6
4
5
6
Inch
AD
Axle Dimension
1 1/4
Inch
BRNG
Bearing Selection
Straight Roller Bearing
Tapered Roller Bearing
Straight Roller Bearing
Tapered Roller Bearing
WT
Wheel Type Selection
Rubber on Iron
Ultra Thick Urethane
Urethane on Iron
Rubber on Iron
Ultra Thick Urethane
Urethane on Iron
CAP
Capacity
1600
1600
lbs.
TPO
Top Plate Option
Standard
LLST (8-1/2 x 11 - Bolt Hole Spacing 7 x 9-3/4, Bolt Size 5/8)
Standard
LLST (8-1/2 x 11 - Bolt Hole Spacing 7 x 9-3/4, Bolt Size 5/8)
OH
Overall Height
15 1/2
15 1/2
Inch
SL
Swivel Lead
3 3/8
3 3/8
Inch
WGHT
Approx. Weight
78.0
78.0
lbs.
SLO
Swivel Lock Selection
w/o Swivel Lock
with Weld-on Swivel Lock
with Demountable Swivel Lock
w/o Swivel Lock
with Weld-on Swivel Lock
with Demountable Swivel Lock
WB
Wheel Brake Selection
w/o Wheel Brake
with Poly Cam Wheel Brake
w/o Wheel Brake
with Poly Cam Wheel Brake
GS
Grease Options
w/ Standard Lubrication
w/ High Temperature Lubrication
w/ Low Temperature Lubrication
w/ Standard Lubrication
w/ High Temperature Lubrication
w/ Low Temperature Lubrication
NOTE
Rigid Info
Rigid Info