??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1252176 - HBUS8-B SET BK
Bill of material
PHOENIX CONTACT 1252176
MANUID
Product number of the Manufacturer
1252176
DESCSHORT
Short Description
Protective cap
DESCLONG
Long Description
DIN rail housing, width: 8.2 mm, height: 31.6 mm, depth: 6.7 mm, color: black (9005)
MANUTYPEDESC
Manufacturer Type Description
HBUS8-B SET BK
PREVIEW
Preview
INTNO
International product number
4063151359447
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
8.200 mm
BAA020
height
31.600 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
Black
AAF040
net weight
0.002 kg
BAB577
depth
6.700 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151359447
AAW338
Manufacturer product designation
Protective cap
AAU734
Manufacturer product description
Set of 3 caps, for protecting unused DIN rail bus connectors, simply snap on to fit
AAO057
Product type
HBUS8-B SET BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink