??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1255-40 - Concrete construction one-gang box
Bill of material
1255-40
CNSORDERNO
Order code
1255-40
BZ
Designation
Concrete construction one-gang box, with plaster skin, with support element holder, depth 58 mm
LOD
Level of Details
T
Depth
58 mm
EBO
Installation opening Ø
60 mm
M25
Markings for cables and DIN EN conduits up to Ø 25 mm
2
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
37.3 g
CNSVOLUMEEXACT
Single volume
0.386 l
CNSEAN
EAN-Code
4013456310001
ETIM40
ETIM 40
EC002601
INFOLINK
Datasheet
HTML (Online)