??
Catalog navigation
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1255584 - EML-LPR-D (100X73)R RD
Bill of material
PHOENIX CONTACT 1255584
MANUID
Product number of the Manufacturer
1255584
DESCSHORT
Short Description
Label
DESCLONG
Long Description
Label, detectable, Roll, red, unlabeled, can be labeled with: THERMOMARK ROLL, THERMOMARK ROLL 2.0, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, lettering field size: 100 x 73 mm, Number of individual labels: 500
MANUTYPEDESC
Manufacturer Type Description
EML-LPR-D (100X73)R RD
PREVIEW
Preview
INTNO
International product number
4063151363062
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAA018
length
73 mm
BAF016
width
100 mm
AAF040
net weight
2.276 kg
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
500
BAD656
Without halogens
No
BAB664
material
Polyester
AAO663
GTIN
4063151363062
AAW338
Manufacturer product designation
Label
AAU734
Manufacturer product description
Label, detectable, Roll, red, unlabeled, can be labeled with: THERMOMARK ROLL, THERMOMARK ROLL 2.0, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, lettering field size: 100 x 73 mm, Number of individual labels: 500
AAO057
Product type
EML-LPR-D (100X73)R RD
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39199080
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink