??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1259203 - TM E.WIRE/E.SLEEVE-PR
Bill of material
PHOENIX CONTACT 1259203
MANUID
Product number of the Manufacturer
1259203
DESCSHORT
Short Description
Pressure roller
DESCLONG
Long Description
Pressure roller
MANUTYPEDESC
Manufacturer Type Description
TM E.WIRE/E.SLEEVE-PR
PREVIEW
Preview
AAO663
GTIN
4063151365790
AAW338
Manufacturer product designation
Pressure roller
AAU734
Manufacturer product description
Pressure roller for all E-WM... and E-WMS... materials (for material width of up to 30 mm/1.18")
AAO057
Product type
TM E.WIRE/E.SLEEVE-PR
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4063151365790
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84439990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink