??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1261-10 - Conc. constr. B² extension element
Bill of material
1261-10
CNSORDERNO
Art. No.
1261-10
BZ
Type
Conc. constr. B² extension element, for extension height 10-50 mm, for push-button fixing
LOD
Level of Details
EBHS
Installation heights, vertical
50 mm
EBHL
Installation heights, horizontal
10 mm
CNSMASSEXACT
Individual net weight
7.2 g
CNSVOLUMEEXACT
Single volume
0.087 l
CNSEAN
EAN-Code
4013456151031
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC002328