??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1261-16 - Conc. constr. wall-ceil. transition 90°
Bill of material
1261-16
CNSORDERNO
Art. No.
1261-16
BZ
Type
Conc. constr. wall-ceil. transition 90°, for M20 conduits, with 2 closing covers
LOD
Level of Details
R
DIN EN conduit Ø
20 mm
CNSMASSEXACT
Individual net weight
34.4 g
CNSVOLUMEEXACT
Single volume
0.501 l
CNSEAN
EAN-Code
4013456535350
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC002601