??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1261-73 - Wall and ceiling transition
Bill of material
1261-73
CNSORDERNO
Art. No.
1261-73
BZ
Type
Conc. constr. wall-ceiling transition, for M25 conduits, w/o special adhesive, w. meas. strip for exact height instal.
LOD
Level of Details
R
DIN EN conduit Ø
25 mm
CNSMASSEXACT
Individual net weight
22 g
CNSVOLUMEEXACT
Single volume
0.297 l
CNSEAN
EAN-Code
4013456151512
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC001795