??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1261-80 - Conc. constr. B² magnet
Bill of material
1261-80
CNSORDERNO
Art. No.
1261-80
BZ
Type
Conc. constr. B² magnet, for boxes with Ø 60 mm opening size, Adhesive force 900 N
LOD
Level of Details
CNSMASSEXACT
Individual net weight
170 g
CNSEAN
EAN-Code
4013456258518
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC002328