??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1262-61 - Conc. constr. B² one-gang junction box
Bill of material
1262-61
CNSORDERNO
Art. No.
1262-61
BZ
Type
Conc. constr. B² one-gang junction box, without plaster skin, Depth 48.5 mm
LOD
Level of Details
T
Depth
48.5 mm
D
Diameter
60 mm
MR
Markings for cables and DIN EN conduits to Ø 16 mm
4
MR2
Markings for cables and DIN EN conduits up to Ø 25 mm
4
CNSMASSEXACT
Individual net weight
31.5 g
CNSVOLUMEEXACT
Single volume
0.576 l
CNSEAN
EAN-Code
4013456142916
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC002601